目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
UKFX12J+H2312X
Jtekt North America
Rolling Bearing Units
Cast Iron Series
Square Flange Unit
Powered by
CAD模型選擇
{jtekt/nippon_pb/cast_iron_series/square_flange_unit/with_adapter_mounted_asmtab.prj},{NB=UKFX12J+H2312X},{SD=55},{DVIS=Medium duty (X)},{A=},{C=},{TOCE=},{GN=},{PPATH=assemblies/with_adapter_mounted_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
Company
Jtekt North America
Description
with adapter mounted
Bill of material
UKFX12J+H2312X
Bearing Unit Designation
UKFX12J+H2312X
UKFX12J+H2312X
Shaft Dia. (mm) / Duty
55 / Medium-Duty (X)
55 / Medium-Duty (X)
SD - Shaft Dia.
55
55
Duty
Medium-Duty (X)
Medium-Duty (X)
Application
Standard
Heat-Proof (to 180 deg. Centigrade )
Cold-Proof
Standard
Heat-Proof (to 180 deg. Centigrade )
Cold-Proof
Cover
without Cover
with Steel Plate Cover
without Cover
with Steel Plate Cover
Type of Cover End
None
None
Grease Nipple
Yes
No
Yes
No
Type of Grease Nipple
A-PT1/8
A-PT1/8
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型