目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
HSS284.08X120
Intercom
Punches dies
Punches with 30° head N284 form D - N285 form C
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_di_precisione_30/punzioni_di_presizione_30_n284.prj},{NB=HSS284.08X120},{TYPE=N284},{D1=8.0},{D2=12.80},{D4=8.0},{H=10.0},{K=1.0},{A=22°30'},{L=120},{LX=100,120},{A1=22.5},{FORMA=Forma D}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Intercom
Description
N284 Form D - Punches with 30° head N284 form D
Bill of material
HSS284.08X120
Code
HSS284.08X120
HSS284.08X120
Type
N284
D1
8.0
8.0
mm
D2
12.80
12.80
mm
D4
8.0
8.0
mm
H
10.0
10.0
mm
K
1.0
1.0
mm
A
22°30'
22°30'
°
L
120
120
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型