目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N45 4.5 - 9.9 63 - 71 - 80 - 100
Intercom
Punches dies
Punches according to DIN 9844 / ISO 8020 N44 form E - N45 form F
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni/punzioni_forma_f.prj},{NB=N45_4.5 - 9.9_63 - 71 - 80 - 100},{CODICE=N45},{D1=4.5 - 9.9},{D2=13},{D3=10},{M=5},{BRCORTA=13},{BRLUNGA=20},{L=63 - 71 - 80 - 100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Intercom
Description
N45 Form F - Punches according to DIN 9844 / ISO 8020 N45 form F
Bill of material
N45 4.5 - 9.9 63 - 71 - 80 - 100
Code
N45
D1
4.5 - 9.9
4.5 - 9.9
D2
13
13
mm
D3
10
10
mm
M
5
5
mm
Short
13
mm
Long
20
mm
L
63 - 71 - 80 - 100
63 - 71 - 80 - 100
Previews
下載CAD模型
沒有和該零件有關的生成操作