目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N451D-38.5-60-38
Intercom
Standard Guide Elements
Guide pillars, straight
Springs
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_lisce/molle/n_451d.prj},{NB=N451D-38.5-60-38},{D1=38},{D2=38.5},{D3=42.5},{S=18},{D=2.0},{L0=60},{L0MIN=60},{L0MAX=160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Intercom
Description
N451D - Molle supporto gabbie
Bill of material
N451D-38.5-60-38
Code
N451D-38.5-60
N451D-38.5-60
d1
38
38
mm
d2
38.5
38.5
mm
d3
42.5
42.5
mm
S
18
18
mm
d
2.0
2.0
mm
L0
mm
Enter value for L0
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型