19(16/19) HSGK
INKOMA-GROUP
screw jacks/ bevel gearboxes
Accessories for HSGK
Powered by
CAD模型選擇
{inkoma/getriebe/hsgk_zubehoer/m-leicht_hsgk.prj},{NB=19(16/19)_HSGK},{TYP=19},{DK1=16},{DK1WERTE=16,19},{D1=32.000},{DK2=19},{DK2WERTE=19},{D2=35.000},{DH=48.000},{L=52.000},{L1L2=25.000},{F=23.000},{M=10.000},{G=19.000},{B=16.000},{BK1=2.000},{BK2=3.000},{BK3=4.000},{BK4=5.000},{BK5=6.000},{BK6=8.000},{T21=1.000},{T22=1.400},{T23=1.800},{T24=2.300},{T25=2.800},{T26=3.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
INKOMA-GROUP
Description
M-light-HSGK - gear coupling (light duty)
Bill of material
19(16/19)_HSGK
order code
19
19
bore diameter - 1
16.000
19.000
16.000
19.000
mm
bore diameter - 2
19.000
19.000
mm
overall length
52.000
52.000
mm
Previews
3D
2D
下載CAD模型
生成CAD模型