HSG-4-R-100-N-GG-AB FMS
INKOMA-GROUP
screw jacks/ bevel gearboxes
HSG screw jack (cubic design)
Powered by
CAD模型選擇
{inkoma/getriebe/hsg_getriebe/hsg_tr_r_asmtab.prj},{NB=HSG-4-R-100-N-GG-AB_FMS(0)},{AUSF=4.000},{DKN=40.000},{DKK=33.000},{D5N=25.000},{D5K=0.000},{DK1=60.000},{DK2=60.000},{L5=127.000},{L6=34.000},{L7=32.000},{L8=31.000},{L9=30.000},{W=20.000},{W1=6.000},{W3=36.000},{H1=117.000},{H2=58.500},{H3=55.000},{H4=55.000},{H5=11.500},{H6=31.000},{H7=37.000},{H8=15.000},{H9=150.000},{H10=180.000},{H11=63.000},{H12=39.000},{H13=15.000},{H14=115.000},{H15=72.500},{H16=145.000},{H17=47.500},{H18=240.000},{H19N=12.000},{H19K=10.110},{H20=16.000},{H21N=10.000},{H21K=8.380},{H22=12.000},{BK=6.000},{TK1=3.500},{TK2=2.800},{TYP=HSG-4-R},{IWERTE='N','7:1','L','28:1'},{GMWERTE='GG','Al','Inox/VA'},{HUB=100},{HUBST=0},{I=N},{GEHAUSEM=GG},{ANTRZ=AB},{L=FMS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
INKOMA-GROUP
Description
HSG-Tr-R - screw jack rotating version trapezoidal spindle
Bill of material
HSG-4-R-100-N-GG-AB_FMS
order code
HSG-4-R
HSG-4-R
stroke length
mm
Enter value for HUB
stroke length
mm
cm
inch
ft
確定
stroke position
mm
Enter value for HUBST
stroke position
mm
cm
inch
ft
確定
ratio
7:1
28:1
7:1
28:1
material
GG
Al
Inox/VA
GG
Al
Inox/VA
input shaft
AB
A
B
AB
A
B
running nut
FMS
FM
SFM
DFM
TM
ST
FMS
FM
SFM
DFM
TM
ST
trapezoidal spindle
Tr 40x7
Tr 40x7
input shaft diameter
20.000
20.000
mm
housing height
117.000
117.000
mm
housing length
180.000
180.000
mm
housing width
145.000
145.000
mm
Previews
3D
2D
下載CAD模型
生成CAD模型