目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 130060760 / GESTAENGEHALTER 4,0 MM PA 6 FARBLOS
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A15 Linkage holder
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a15_gestaengehalter/a15_01_gestaengehalter_form_1.prj},{NB=IMS 130060760GESTAENGEHALTER 4,0 MM PA 6 FARBLOS(47.82)},{CNSORDERNO=130060760},{FORM=a15_01_form_1.jpg},{ARTCODE=GESTAENGEHALTER 4,0 MM PA 6 FARBLOS},{VER=1},{A=4.00},{AX=[4.00]},{BL=7.80},{BLX=[7.80:8.00]},{BD=2.00},{BDX=[2.00:2.30]},{B=3.50},{C=13.70},{D=16.50},{VERS=10},{CNSMASSEXACT=0.65},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 6},{FARBE=N},{CNSORDERNOOLD=13060760}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A15.01 Form 1 - Linkage holder
Bill of material
IMS 130060760 / GESTAENGEHALTER 4,0 MM PA 6 FARBLOS
Art.-Nr.
130060760
130060760
Form
Artikel code
LINKAGE HOLDER Ø 4,0 MM PA 6 COLOURLESS
LINKAGE HOLDER Ø 4,0 MM PA 6 COLOURLESS
A
4.00
4.00
mm
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
確定
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
確定
B
3.50
3.50
mm
C
13.70
13.70
mm
D
16.50
16.50
mm
Net weight
0.65
0.65
g
Material number
PLASTICS
Material
PA 6
PA 6
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型