目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 190067140 / LEITUNGSHALTER FI 5,5 - 7,0 MM PA 661 SCHWARZ SELBSTKLEBEND
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A11 Cable holder self-adhesive
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a11_kabelhalter_selbstklebend/a11_02_form_2.prj},{NB=IMS 190067140 LEITUNGSHALTER FI 5,5 - 7,0 MM PA 661 SCHWARZ SELBSTKLEBEND(5.5)},{CNSORDERNO=190067140},{ARTCODE=LEITUNGSHALTER FI 5,5 - 7,0 MM PA 661 SCHWARZ SELBSTKLEBEND},{A=16.00},{B=16.00},{C=9.60},{D=10.00},{E=5.5},{EX=[5.5:7.0]},{CNSMASSEXACT=1.00},{CNSMATNO=PA 661},{FARBE=S},{VER=4.00},{CNSORDERNOOLD=19067140}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A11.02 Form 2 - Cable holder self-adhesive (plastic)
Bill of material
IMS 190067140 / LEITUNGSHALTER FI 5,5 - 7,0 MM PA 661 SCHWARZ SELBSTKLEBEND
Art.-Nr.
190067140
190067140
Artikel code
CABLE HOLDER Ø 5,5 - 7,0 MM PA 661 BLACK SELF-ADHESIVE
CABLE HOLDER Ø 5,5 - 7,0 MM PA 661 BLACK SELF-ADHESIVE
A
16.00
16.00
mm
B
16.00
16.00
mm
C
9.60
9.60
mm
D
10.00
10.00
mm
E
mm
Enter value for E
mm
cm
inch
ft
確定
EX
[5.5:7.0]
[5.5:7.0]
mm
Net weight
1.00
1.00
g
Material number
PA 661
PA 661
FARBE
S
S
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型