目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
101880618
IMI Norgren
Fittings
Pneufit Metric
Tee and Y adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/tee_adaptors_banjos_manifolds/10188.prj},{NB=101880618},{CNSORDERNO=101880618},{A=6},{B=R1/8},{C=42.0},{G=7.5},{K=13.2},{L=12.5},{N=24.5},{T=16.0},{AF=12},{CNSMASSEXACT=30},{INFO=Link},{VERS=0},{FONT=2.000},{XMOD=S6450 6-1/8},{XA=6},{XD=G1/8},{XDNDM=9.728},{XDKDM=8.566},{XF=24.5},{XH=5.5},{XL=42.0},{XM=12.5},{XSW=12},{XSWX=12.000},{XASM=},{XVERS1=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
IMI Norgren
Description
10188 - Parallel Y-Adaptor
Bill of material
101880618
Order number
101880618
101880618
Diameter
6
6
mm
Thread
R1/8
R1/8
Length
42.0
42.0
mm
Length
7.5
7.5
mm
Diameter
13.2
13.2
mm
Length
12.5
12.5
mm
Length
24.5
24.5
mm
Length
16.0
16.0
mm
Wrench size
12
12
mm
Weight
30
30
g
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
下載CAD模型
生成CAD模型