目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
BL68-613
IMI Norgren
Air Preparation
Olympian Plus 68 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/olympian_68/olympian_fl68_boxset_asmtab.prj},{NB=5524-55+T68H-6GB-B2N+F68G-6GN-AR+L68C-6GP-ERN+5524-55(BL68-613_0)},{PR=0.4 ... 8},{FLOW=0},{PS=6},{DR=A},{TYP=C},{MO=1},{SV=1},{PNFINDER=1},{PNINPUTECU=5524-55},{PNINPUTSOU=T68H-6GB-B2N},{PNINPUTPB01= },{PNINPUT01=F68G-6GN-ARN},{PNINPUTPB02= },{PNINPUT02=L68C-6GP-ERN},{PNINPUTPB03= },{PNINPUT03= },{PNINPUTPB04= },{PNINPUT04= },{PNINPUTSOD= },{PNINPUTECD=5524-55},{MAIN01=F68G},{TYP01=},{B01=G},{PS01=6},{TH01=G},{AD01=},{SLI01=N},{DR01=A},{BW01=R},{EL01=},{LTYP01=},{SP01=},{DP01=},{PR01=},{G01=},{OP01=},{P01=},{QD01=},{MO01=},{V01=},{CON01=},{MAIN02=L68C},{TYP02=C},{B02=},{PS02=6},{TH02=G},{AD02=},{SLI02=},{DR02=},{BW02=},{EL02=},{LTYP02=P},{SP02=},{DP02=E},{PR02=R},{G02=},{OP02=},{P02=},{QD02=N},{MO02=},{V02=},{CON02=},{MAIN03=},{TYP03=},{B03=},{PS03=},{TH03=},{AD03=},{SLI03=},{DR03=},{BW03=},{EL03=},{LTYP03=},{SP03=},{DP03=},{PR03=},{G03=},{OP03=},{P03=},{QD03=},{MO03=},{V03=},{CON03=},{MAIN04=},{TYP04=},{B04=},{PS04=},{TH04=},{AD04=},{SLI04=},{DR04=},{BW04=},{EL04=},{LTYP04=},{SP04=},{DP04=},{PR04=},{G04=},{OP04=},{P04=},{QD04=},{MO04=},{V04=},{CON04=},{TYPSOU=H},{TYPSOD=},{PSSOU=6},{PSSOD=},{THSOU=G},{THSOD=},{PSOU=B},{PSOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
FL68 - Olympian Plus plug-in system, Filter/Lubricator
Bill of material
BL68-613
Order number
BL68-613
Port Size
6 - 3/4"
8 - 1"
A - 1 1/4"
B - 1 1/2"
6 - 3/4"
8 - 1"
A - 1 1/4"
B - 1 1/2"
Drain
A - Auto drain (standard)
M - Manual
A - Auto drain (standard)
M - Manual
Lubricator
C - Oil fog lubricator
M - Oil fog
C - Oil fog lubricator
M - Oil fog
Mounting
With
Without
With
Without
Shut-off valve
With
Without
With
Without
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
下載CAD模型
生成CAD模型