目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
R74M-6GT-NSG
IMI Norgren
Air Preparation
Excelon 74 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_74/r74m_manifold_general_purpose_regulator.prj},{NB=R74M-6GT-NSG},{CNSORDERNO=R74M-6GT-NSG},{PS=3/4\"},{TH=G- ISO G Parallel},{PR=0.7…17},{BW=NULL},{DR=NULL},{FE=NULL},{DP=Non-relieving},{LT=NULL},{PG=with},{OV=NULL},{NOTE=T-bar},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_200_205_R74M.pdf},{STEP=Norgren-R74M-6xT-xxG.STEP},{NAME=Norgren-R74M-6xT-xxG},{INAME=Norgren2dR74M2d6xT2dxxG},{SHA256=cv8gDrrBplQcYCRSSaF6Ks+VgydoOVaJZtYCaVPjM7w=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
IMI Norgren
Description
R74M - Manifold General Purpose Regulator
Bill of material
R74M-6GT-NSG
Order number
R74M-6GT-NSG
R74M-6GT-NSG
Port Size
3/4"
3/4"
Thread form
G- ISO G Parallel
G- ISO G Parallel
Pressure Range
0.7…17
0.7…17
bar
Diaphragm
Non-relieving
Non-relieving
Pressure Gauge
with
with
Notes
T-bar
T-bar
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
下載CAD模型
生成CAD模型