目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
L74M-6GP-QAL
IMI Norgren
Air Preparation
Excelon 74 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_74/l74m_micro_fog_lubricator.prj},{NB=L74M-6GP-QAL},{CNSORDERNO=L74M-6GP-QAL},{PS=3/4\"},{TH=G- ISO G Parallel},{PR=NULL},{BW=Large Metal (1 Qt)},{DR=Manual},{FE=NULL},{DP=NULL},{LT=Micro-fog},{PG=NULL},{OV=NULL},{NOTE=includes low level oil switch},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_200_400_L74C_L74M.pdf},{STEP=Norgren-L74x-6xP-QAL.STEP},{NAME=Norgren-L74x-6xP-QAL},{INAME=Norgren2dL74x2d6xP2dQAL},{SHA256=9B1+sadYxM8REUzwKrxRcgzNp6R6FXuyJKjkMhM7qlM=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 60
HELP_VARIABLE
Company
IMI Norgren
Description
L74M - Micro-fog lubricator
Bill of material
L74M-6GP-QAL
Order number
L74M-6GP-QAL
L74M-6GP-QAL
Port Size
3/4"
3/4"
Thread form
G- ISO G Parallel
G- ISO G Parallel
Bowl
Large Metal (1 Qt)
Large Metal (1 Qt)
Drain
Manual
Manual
Lubricator Type
Micro-fog
Notes
includes low level oil switch
includes low level oil switch
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
下載CAD模型
生成CAD模型