目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
QM/408
IMI Norgren
Actuators
Additional ranges
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/additional_ranges/accessories/accessories_f_ar.prj},{NB=QM/408_4_AR},{SHOW=1},{VERS=5},{CNSORDERNO=QM/408},{BS=4},{P1=available},{KK=M24},{KKNDM=0},{KKP=0.00},{CE=66.5},{CK=0},{CL=44.5},{CM=16.0},{CR=53},{EK=18},{ER=22.0},{LE=28.5},{RK=0.0},{CNSMASSEXACT=0.90},{INFOWWW=Link},{X1=0.0},{X2=0.000},{XD=0},{XRAD=0.0},{KKX=24.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
IMI Norgren
Description
Piston rod clevis - F - Accessories
Bill of material
QM/408
Order number
QM/408
QM/408
Cylinder diameter
4
4
Inch
E/809000
available
Thread KK
M24
M24
Length CE
66.5
66.5
mm
Width CL
44.5
44.5
mm
Width CM
16.0
16.0
mm
Width CR
53
53
mm
Diameter EK
18
18
mm
Radius ER
22.0
22.0
mm
Length LE
28.5
28.5
mm
Weight
0.90
0.90
kg
Datasheet
Product Datasheet (PDF)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型