目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
SF150X0.25-BM
IMI Norgren
Actuators
F-Plus Expanded Range Cylinders
Powered by
CAD模型選擇
{imi_precision/1_actuators/7_compact/compact_stainless_steel_asmtab.prj},{NB=SF150X0.25-BM_0},{BORE=1.50000000},{BORE1=1.50000000},{BORENUM=1.5000},{WRG=0.50000},{W1RG=0.03500},{W1DRG=0.19000},{W1RH=0.32000},{TL=0.35000},{WFL=0.12500},{MTL=0.50000},{WRL1=0.25700},{SRL1=0.37500},{PT1=0.23000},{LNUM=0.40500},{EF=0.37500},{EM=0.37500},{CBL=2.09300},{NDM3=0.19000},{NDM7=0.00000},{CBDD=0.20400},{A=2.625},{B1=0.125},{C=2.093},{C3=2.187},{C7=2.375},{CB8L=2.187},{CB6L=2.375},{DD=3},{CB6D=0.236},{CB8D=0.204},{ED=0.700},{F=0.625},{H=0.497},{J=0.500},{K=0.250},{M=0.500},{N=0.249},{P=0.250},{Q=0.379},{S=0.750},{T=0.250},{U=0.500},{W1=1.187},{Z=0.380},{Y=1.375},{ACTING=},{STROKE=0.250},{MO=8},{EE=},{EEL=0.000},{OPL=},{B=},{RT=},{LP=},{HR=},{FO=},{FS=},{RM=},{TO=},{MRS=},{W=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
IMI Norgren
Description
SF - Stainless Steel F-Plus
Bill of material
SF150X0.25-BM
Item
SF150X0.25-BM
SF150X0.25-BM
Bore Size
1 1/2" [150]
1 1/2" [150]
Acting
Stainless Steel Double Acting [SF]
Stainless Steel Double End Rod [SFD]
Stainless Steel Reverse Acting [SFR]
Stainless Steel Single Acting [SFC]
Stainless Steel Double Acting [SF]
Stainless Steel Double End Rod [SFD]
Stainless Steel Reverse Acting [SFR]
Stainless Steel Single Acting [SFC]
Stroke
Inch
Mounting Options
Basic Model, Standard Counterbored[BM]
Pivot Mount [PM]
Pivot Mount 90 Deg. from Standard [PT]
Trunion Mount, Both Ends [TB]
Trunion Mount, Front [TF]
Trunion Mount, Rear [TR]
Threaded Mounting Holes, Front [HF]
Threaded Mounting Holes, Rear [HC]
Basic Model, Standard Counterbored[BM]
Pivot Mount [PM]
Pivot Mount 90 Deg. from Standard [PT]
Trunion Mount, Both Ends [TB]
Trunion Mount, Front [TF]
Trunion Mount, Rear [TR]
Threaded Mounting Holes, Front [HF]
Threaded Mounting Holes, Rear [HC]
Rod Extension
Standard Rod Extension
Extra Rod Extension [R]
Standard Rod Extension
Extra Rod Extension [R]
Rod Extension Length
0.000
0.000
Inch
Bumper Option
Without Bumpers
Bumpers on Extend & Retract [B]
Bumper on Retract Only [BC]
Bumper on Extend Only [BH]
Without Bumpers
Bumpers on Extend & Retract [B]
Bumper on Retract Only [BC]
Bumper on Extend Only [BH]
Rod End Style
Standard Female Thread 3/8-24
Coarse Female Thread [TFC] 3/8-16
Male Rod End (Coarse) [TMC] 3/8-16
Male Rod End (Fine) [TM] 3/8-24
Non-Threaded Rod (Plain Rod) [PR]
Standard Female Thread 3/8-24
Coarse Female Thread [TFC] 3/8-16
Male Rod End (Coarse) [TMC] 3/8-16
Male Rod End (Fine) [TM] 3/8-24
Non-Threaded Rod (Plain Rod) [PR]
Hollow Rod Option (Double End Only)
N/A
N/A
Failsafe Operation (Double End Only)
N/A
N/A
Seal Option
Standard O-Ring Seals
Low Friction Seal [LF]
Standard O-Ring Seals
Low Friction Seal [LF]
Rod Material
Chrome Plated Stainless Steel
Non-Chrome Plated Stainless Steel Rod [SR]
Chrome Plated Stainless Steel
Non-Chrome Plated Stainless Steel Rod [SR]
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [LT]
High Temp 0° to 400°F (-18° to 205°C) [V]
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [LT]
High Temp 0° to 400°F (-18° to 205°C) [V]
Rod Wiper Option
Without Wiper
With Wiper [W]
Without Wiper
With Wiper [W]
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型