目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
QM/8160/33
IMI Norgren
Actuators
ISO Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/3_iso_vdma_cylinders/accessories/accessories_ur_iso.prj},{NB=QM/8160/33_160_0_ISO},{CNSORDERNO=QM/8160/33},{BS=160},{P1=available},{P2=-},{P3=-},{P4=-},{P5=-},{P6=-},{P7=-},{P8=-},{CN=35},{EN=43},{ER=44},{FL=55},{R=41.0},{Z=0},{CNSMASSEXACT=4.60},{INFOWWW=Link},{XRAD=0.0},{ZX=16},{X1=184.000},{X2=140.000},{R1=11.000},{H1=16.000},{D1=17.000},{X3=114.000},{X4=35.000},{H2=39.000},{X5=45.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
IMI Norgren
Description
Universal rear eye - UR - Accessories
Bill of material
QM/8160/33
Order number
QM/8160/33
QM/8160/33
Bore Size
160
160
mm
RA/8000
available
available
PRA/801000 & RA/801000
-
-
PRA/802000 & RA/802000
-
-
PRA/803000 & RA/803000
-
-
PRA/822000
-
-
PRA/842000
-
-
PRA/862000
-
-
PRA/882000
-
-
Diameter CN
35
35
mm
Width EN
43
43
mm
Radius ER
44
44
mm
Height FL
55
55
mm
Radius R
41.0
41.0
mm
Angle Z
°
Weight
4.60
4.60
kg
Datasheet
Product Datasheet (PDF)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型