目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
QA/8160/41
IMI Norgren
Actuators
ISO Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/3_iso_vdma_cylinders/accessories/accessories_s_iso.prj},{NB=QA/8160/41_160_ISO},{CNSORDERNO=QA/8160/41},{BS=160},{P1=available},{P2=-},{P3=-},{P4=-},{P5=-},{P6=-},{P7=-},{P8=-},{P9=-},{A=60},{B1=92},{B2=39.0},{C=21.5},{D1=32},{D2=18.0},{D3=26},{F=2.5},{H1=60},{H2=25},{T1=15.5},{CNSMASSEXACT=1.90},{INFOWWW=Link},{X1=5.000},{XD=43.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
IMI Norgren
Description
Trunnion support - S - Accessories
Bill of material
QA/8160/41
Order number
QA/8160/41
QA/8160/41
Bore Size
160
160
mm
RA/8000
available
available
PRA/801000 & RA/801000
-
-
PRA/802000 & RA/802000
-
-
PRA/803000 & RA/803000
-
-
KA/802000
-
-
PRA/822000
-
-
PRA/842000
-
-
PRA/862000
-
-
PRA/882000
-
-
Length A
60
60
mm
Length B1
92
92
mm
Width B2
39.0
39.0
mm
Width C
21.5
21.5
mm
Diameter D1
32
32
mm
Diameter D2
18.0
18.0
mm
Diameter D3
26
26
mm
Chamfer F x 45°
2.5
2.5
mm
Height H1
60
60
mm
Height H2
25
25
mm
Height T1
15.5
15.5
mm
Weight
1.90
1.90
kg
Datasheet
Product Datasheet (PDF)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型