目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
QA/8080/28
IMI Norgren
Actuators
ISO Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/3_iso_vdma_cylinders/accessories/accessories_h_iso.prj},{NB=QA/8080/28_80_ISO},{SHOW=1},{VERS=2},{CNSORDERNO=QA/8080/28},{BS=80},{BSX=0},{P1=-},{P2=available},{P3=available},{P4=available},{P5=-},{L=28},{R=1.6},{TD=20},{TL=20.0},{UT=0.0},{KV=0},{TM=110},{UW=100},{XV1=97},{XV2=123},{CNSMASSEXACT=1.20},{INFOWWW=Link},{BG1=0.000},{RTX=0.000},{RTY=0.000},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{X1=95.000},{X2=87.320},{X3=5.000},{X4=32.000},{X5=2.000},{X6=98.042},{X7=72.000},{X8=11.000},{X9=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
IMI Norgren
Description
Centre trunnion - H - Accessories
Bill of material
QA/8080/28
Order number
QA/8080/28
QA/8080/28
Bore Size
80
80
mm
RA/8000
-
-
PRA/801000 & RA/801000
available
available
PRA/802000 & RA/802000
available
available
PRA/803000 & RA/803000
available
available
SA/8000
-
-
Radius Rmax.
1.6
1.6
mm
Diameter TD
20
20
mm
Length TL
20.0
20.0
mm
Length TM
110
110
mm
Height UW
100
100
mm
XVmin.
97
97
mm
XVmax.
123
123
mm
Weight
1.20
1.20
kg
Datasheet
Product Datasheet (PDF)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型