LWH12R51S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way H
LWHD
LWHD 12
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_h_series/lwhd/lwhd12/lwhd12_track.prj},{NB=LWH12R51S1_5.5},{MN=LWH12},{MNX=LWHD12},{NS=1.00},{L=51},{HX=20.000},{H=19.00},{H1=3.20},{NTR=7.50},{W2=27.00},{W3=15.00},{W4=6.00},{L1=46.00},{L2=15.00},{L3=31.60},{L4=50.00},{M1=4.00},{H2=5.00},{H3=5.00},{W=12.00},{H4=10.50},{D3=3.50},{D4=6.00},{HM=4.50},{E=20.00},{F=40.00},{LEND=1440.00},{LS=1400.00},{LMAX=1480.00},{NMAX=1.00},{ENOM=20.00},{EMIN=5.50},{H4D=1.00},{H1D=1.00},{KRX=12.600},{KRY=16.000},{KRR=3.110},{MLD=14.80},{MLG=2.40},{MLL=3.700},{A3=5.00},{A4=12.00},{DPT2J=8.0},{H1US=2.70},{DDC=4.200},{DDG=5.500},{RX=11.4071},{RY=5.000},{SPEC=S1},{EP=},{EPOS=5.5},{THR=},{EMAXJ=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Track rail - LWHD12
Bill of material
LWH12R51S1
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
Specification
S1
S2
S1
S2
Position of hole of rail
No
No
Notice
-
Position of hole of rail
5.5
5.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型