LWHG65C1S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way H
LWH
LWHG 65
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_h_series/lwh/lwhg65/lwhg65_slide.prj},{NB=LWHG65C1S1},{NS=1.00},{H=90.00},{H1=14.30},{N=53.50},{W2=170.00},{W3=142.00},{W4=14.00},{L1=228.20},{L2=110.00},{L3=238.80},{L4=313.00},{D1=16.00},{H2=23.00},{H3=20.00},{W=63.00},{H4=48.00},{D3=18.00},{D4=26.00},{HM=22.00},{E=75.00},{F=150.00},{C=238.80},{ETR=25.50},{V=5.60},{VS=1.60},{VR=2.10},{MT=5.00},{MD=8.50},{ZMT=5.00},{VC=6.60},{PX=4.00},{J=10.00},{Z=2.00},{DC=10.00},{GC=24.00},{CD=2.00},{WUS=22.80},{LUS=295.20},{H1US=3.70},{WTH=125.00},{HTH=71.500},{KRX=34.165},{KRY=34.000},{KRR=7.110},{MLD=32.20},{MLG=3.60},{MLL=7.100},{A1=10.00},{A2=46.00},{B1=50.00},{B2=70.00},{B3=32.00},{B4=106.00},{M1J=5.00},{DPT1J=10.00},{L1J=314.00},{H3J=20.00},{THR=},{ES=},{CP=},{DES=},{SCR=},{SPEC=S1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Slide unit - LWHG65
Bill of material
LWHG65C1S1
Threaded Holes for Bellow attachment
No
J
JR
JL
No
J
JR
JL
Without End Seal
No
Yes
No
Yes
Capillary plate
No
Yes
No
Yes
Double end seals
No
V
VR
VL
No
V
VR
VL
Scrapers
No
Z
ZR
ZL
No
Z
ZR
ZL
Specification
S1
S2
S1
S2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型