LSBT20C1R53S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Block type Linear Ball Spline
LSB
LSBT 20
Powered by
CAD模型選擇
{iko/linear_way_series/linear_ball_spline_lsb/lsb/lsbt20/lsbt20_asmtab.prj},{NB=LSBT20C1R53S1(26.5,0,0)},{MN=LSBT20},{NS=1},{ES=},{US=},{L=53},{P1=26.50},{P2=0.00},{P3=0.00},{H=20},{H1=5.8},{H2=30.0},{N=20.0},{W2=40},{W3=30},{W4=5},{L1=53.0},{L2=25},{L3=37.3},{L4=58},{M1XDEPTH=4-M5x10},{H3=5.0},{D=20},{D1=15.0},{D2=10},{LMIN=300.000},{LMAX=1000.00},{PPATH=lsb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Assembled set - LSBT20
Bill of material
LSBT20C1R53S1
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
Without End Seal
No
Yes
No
Yes
Under seals
No
Yes
No
Yes
Spline Shaft length (mm)
mm
Enter value for L
Spline Shaft length (mm)
mm
cm
inch
ft
確定
Position of Slide Unit at Center
mm
Position of 2nd Slide Unit at Center
0.00
0.00
mm
Position of 3rd Slide Unit at Center
0.00
0.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型