LSAGLT6C1R30
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Ball Spline G
LSAG
LSAGLT 6
Powered by
CAD模型選擇
{iko/linear_way_series/linear_ball_spline_g_series/lsag/lsaglt6/lsaglt6_ni_asmtab.prj},{NB=LSAGLT6C1R30(15,0,0)},{MN=LSAGLT6},{NC=1},{ES=N},{OH=},{CP=},{L=30.00},{P1=15.00},{P2=0.00},{P3=0.00},{D=12.0},{L1=30.0},{L2=21.4},{W=2.0},{T=1.2},{LM=8.0},{DM=6.0},{DM1=5.2},{DM2=2.0},{LMAX=300.000},{F=15.00},{H=1.50},{Q=2.70},{QS=0.30},{LK=5.80},{RK=1.00},{PPATH=lsag_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Non-interchangeable, Assembled set - LSAGLT6
Bill of material
LSAGLT6C1R30
Number of Cylinders
1
2
3
1
2
3
End Seal
No
Yes
No
Yes
Oil Hole
No
Yes
No
Yes
Capillary plate
No
Yes
No
Yes
Spline Shaft length (mm)
mm
Enter value for L
Spline Shaft length (mm)
mm
cm
inch
ft
確定
Position of Cylinder at center
mm
Position of 2nd Cylinder at center
0.00
0.00
mm
Position of 3rd Cylinder at center
0.00
0.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型