MHG30C1R150
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Way MH
MH
MHG 30
Powered by
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_h_series/mh/mhg30/mhg30_ni_asmtab.prj},{NB=MHG30C1R150(69.3,0,0_35)},{MN=MHG30},{NS=1},{REF=},{THR=},{ES=},{DES=},{SCR=},{L=150},{EP=},{EPOS=35.0},{P1=69.30},{P2=0.00},{P3=0.00},{H=42.0},{H1=7.3},{NSL=31.0},{W2=90},{W3=72},{W4=9.0},{L1=138.6},{L2=52},{L3=106.6},{L4=150},{D1=9.0},{H2=10.000},{H3=8.0},{W=28},{H4=25.0},{D3=9.0},{D4=14.0},{HM=12.0},{LS=2800.000},{LEND=10000.00},{LMAX=2960.000},{NMAX=8.000},{F=80},{ENOM=40.000},{EMIN=10.000},{EMINJ=18.000},{EMAXJ=72.000},{H4D=1.000},{H1D=1.000},{E=12.00},{V=4.00},{VS=1.20},{VR=1.50},{PX=3.00},{J=10.00},{Z=2.00},{MT=2.00},{ZMT=3.00},{L4V=160.00},{L1Z=149.60},{L4Z=161.00},{MD=5.50},{PPATH=mh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Non-interchangeable, Assembled set - MHG30
Bill of material
MHG30C1R150
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
Opposite reference surfaces arrangement
No
Yes
No
Yes
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
Without End Seal
No
Yes
No
Yes
Double end seals
No
V
No
V
Scrapers
No
Z
No
Z
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
Position of hole of rail
No
Yes
No
Yes
Notice
-
Position of hole of rail
35.0
35.0
mm
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
Position of 2nd Slide Unit at Center
0.00
0.00
mm
Position of 3rd Slide Unit at Center
0.00
0.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型