RNAST17
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Followers
Metric Series
Separable Roller Followers
Powered by
CAD模型選擇
{iko/iko_bearings/roller_flowers/metric_series/separable_roller_followers/without_inner_ring_asmtab.prj},{NB=RNAST17},{IDNR=},{RID=G_140},{STDRT=22},{ORDER=RNAST17},{DESCR=(gevmsg IKOSTV 885)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=RNAST 17},{MASS=90.0},{BLTYP=2},{SD=22},{D=40},{C=15.800},{SR=1.000},{FW=22},{DAR=3.500},{L=12.800},{ZEFF=13},{PKVAL1=13},{PKVAL2=13},{I=1},{RE=F},{BLRE=3},{RS=0.500},{DKT=23.400},{SDKT=27.600},{CR=17600},{COR=20900},{SC=1},{VERS=2},{PPATH=without_inner_ring_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
without Inner Ring (RNAST,RNAST...R)
Bill of material
RNAST17
Shaft Diameter
22
22
mm
Order Number
RNAST17
RNAST17
Mass
90.0
90.0
g
Outer diameter
40
40
mm
Width
15.800
15.800
mm
rs min
1.000
1.000
Inscribed circle diameter
22
22
mm
Basic dynamic load rating
17600
17600
N
Basic static load rating
20900
20900
N
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型