NAFW304732
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Needle Roller Bearings with Separable Cage
Powered by
CAD模型選擇
{iko/iko_bearings/nrb_separable_cage/with_inner_ring_asmtab.prj},{NB=NAFW304732},{VAL=304732},{STDRT=30},{ORDER=NAFW304732},{ORDER1=NAFW 304732},{MASS=215.0},{SD=30},{FW=35},{D=47},{C=32},{SR=0.3},{SDB=40.4},{DA=45},{SDAMIN=32},{SDAMAX=34.0},{DB=35.6},{DAR=3.5},{L=12.8},{ZEFF=20},{I=2},{VERS=3},{RE=F},{RS=0.5},{PRL=16},{SDOG==F35-0.9},{ROG=5.0},{OH=3.0},{NH=1},{DKT=36.4},{SDKT=40.6},{CKT=16},{CR=39500},{COR=67800},{IR=LRT 303532},{PPATH=with_inner_ring_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 56
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
with Inner Ring(NAF,NAFW)
Bill of material
NAFW304732
Shaft Diameter
30
30
Order Number
NAFW304732
NAFW304732
MASS
215.0
215.0
g
Inside Diameter
30
30
mm
Inscribed circle diameter
35
35
mm
Outer Diameter
47
47
mm
Width
32
32
mm
rs min
0.3
0.3
mm
Dimension related to the installation
40.4
40.4
mm
Da max
45
45
mm
da min
32
32
mm
da max
34.0
34.0
mm
Dimension related to the installation
35.6
35.6
mm
Basic dynamic load rating
39500
39500
N
Basic static load rating
67800
67800
N
Type of Inner Ring
LRT 303532
LRT 303532
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型