目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BB-608-D180-10-ES
igus
xiros®
Powered by
CAD模型選擇
{igus/xiros/xirodur_d180_asmtab.prj},{NB=BB-608-D180-10-ES},{INFO=INFO},{MAT1=D180},{MAT2=PA},{MAT3=ES},{D1=8},{D2=22},{B1=7},{GZ=2200},{DIN=608},{PPATH=assemblies/xirodur_d180_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
igus
Description
xirodur® D180 Polymer Ball Bearings - Radial deep-groove ball bearings
Bill of material
BB-608-D180-10-ES
Part no.
BB-608-D180-10-ES
BB-608-D180-10-ES
Info PDF
INFO
Material of inner/outer races
D180
Cage material
PA
Ball material
Stainless steel
Glass
Stainless steel
Glass
Inner-Ø
8
8
mm
Outer-Ø
22
22
mm
Width
7
7
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型