目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GFSM-06-IG
igus
igubal®
igubal® Flange Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/flanschlager/gfsm_ig_asmtab.prj},{NB=GFSM-06-IG(0)},{ARTNR=GFSM-06-IG},{ARTNR1=GFSM-06-IG},{INFO=INFO},{KW=0},{CNSMASSEXACT=16.4},{MSZK=150},{MSZL=75},{MSDK=350},{MSDL=175},{D2=M6},{M=17.0},{H=25.0},{AG=29.0},{A1=4.5},{L6=11.0},{N=3.2},{S1=SW11},{KW1=32},{PPATH=assemblies/gfsm_ig_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
igus
Description
GFSM IG - Flange bearing with ball stud, female thread
Bill of material
GFSM-06-IG
Part no.
GFSM-06-IG
GFSM-06-IG
Info PDF
INFO
Pivot angle
°
Weight
16.4
16.4
g
Max. axial compressive force short term
150
150
N
Max. axial compressive force long term
75
75
N
Max. axial tensile force short term
350
350
N
Max. axial tensile force long term
175
175
N
Thread
M6
M6
Distance
17.0
17.0
mm
Length
25.0
25.0
mm
Height
29.0
29.0
mm
Height
4.5
4.5
mm
Length
11.0
11.0
mm
Diameter
3.2
3.2
mm
Width across flats
SW11
SW11
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型