目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GFM-1416-04
igus
iglidur®
iglidur® G: The All-Rounder
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_g/iglidur_g_type_f_mm.prj},{NB=GFM-1416-04},{ARTNR=GFM-1416-04},{INFO=INFO},{BEZ=iglidur® G Form F, metrische Abmessungen},{D1=14},{D2=16.0},{D3=22.0},{B1=4.0},{B2=1.00},{F=0.8},{R=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 229
HELP_VARIABLE
Company
igus
Description
iglidur® G - type F - Flange bearings, metric sizes
Bill of material
GFM-1416-04
Part no.
GFM-1416-04
GFM-1416-04
Info PDF
INFO
Description
iglidur® G type F, metric sizes
Inside diameter
14
14
mm
Outside diameter
16.0
16.0
mm
Flange diameter
22.0
22.0
mm
Overall length
4.0
4.0
mm
Flange thickness
1.00
1.00
mm
Chamfer
0.8
0.8
mm
Radius max.
0.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型