目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
MYM-05-05-K
igus
iglidur®
iglidur® Clips2
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_clips2/iglidur_mym_k_mm.prj},{NB=MYM-05-05-K},{ARTNR=MYM-05-05-K},{INFO=INFO},{BEZ=iglidur® Clips2 mit Verdrehsicherung, metrische Abmessungen},{D1=5},{D2=6.2},{D3=8.0},{B1=5},{B2=0.6},{K=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
igus
Description
Split bearings - with anti-rotation feature, metric sizes
Bill of material
MYM-05-05-K
Part no.
MYM-05-05-K
MYM-05-05-K
Info PDF
INFO
Description
iglidur® Clips2 with anti-rotation feature, metric sizes
Inside diameter
5
5
mm
Outside diameter
6.2
6.2
mm
Flange diameter
8.0
8.0
mm
Total length
5
5
mm
Flange thickness
0.6
0.6
mm
Verdrehsicherung
1.0
1.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型