目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
A181SM-1618-15
igus
iglidur®
iglidur® A181 The universal bearing for contact with food
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a181/iglidur_a181_type_s_mm.prj},{NB=A181SM-1618-15},{ARTNR=A181SM-1618-15},{INFO=INFO},{BEZ=iglidur® A181 Form S, metrische Abmessungen},{D1=16},{D2=18.0},{B1=15},{F=0.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 55
HELP_VARIABLE
Company
igus
Description
iglidur® A181 - type S - Sleeve bearings, metric sizes
Bill of material
A181SM-1618-15
Part no.
A181SM-1618-15
A181SM-1618-15
Info PDF
INFO
Description
iglidur® A181 type S, metric sizes
Inside diameter
16
16
mm
Outside diameter
18.0
18.0
mm
Total length
15
15
mm
Chamfer
0.8
0.8
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型