目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
A181FM-1517-12
igus
iglidur®
iglidur® A181 The universal bearing for contact with food
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a181/iglidur_a181_type_f_mm.prj},{NB=A181FM-1517-12},{ARTNR=A181FM-1517-12},{INFO=INFO},{BEZ=iglidur® A181 Form F, metrische Abmessungen},{D1=15},{D2=17},{D3=23},{B1=12.0},{B2=1.0},{F=0.8},{R=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
igus
Description
iglidur® A181 - type F - Flange bearings, metric sizes
Bill of material
A181FM-1517-12
Part no.
A181FM-1517-12
A181FM-1517-12
Info PDF
INFO
Description
iglidur® A181 type F, metric sizes
Inside diameter
15
15
mm
Outside diameter
17
17
mm
Flange diameter
23
23
mm
Total length
12.0
12.0
mm
Flange thickness
1.0
1.0
mm
Chamfer
0.8
0.8
mm
Radius max.
0.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型