目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
1038.3P
igus
E-Ketten®
Energy Chains® E2 mini
Series B15i
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e2mini_e_ketten/serie_b15i/einzelteile/ae_kunststoff_e2mini_s10.prj},{NB=1038.3P},{INFO=INFO},{KE=1},{AUS=0},{KAMME=P},{ARTNR1=38},{A=23},{B=48.5},{BI=38.000},{VER1=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
Mounting Brackets - Polymer - one-piece | Pivoting | Locking
Bill of material
1038.3P
Part no.
1038.3P
1038.3P
Info PDF
INFO
Chain end
Moving end
Fixed end
Moving end
Fixed end
Option
pivoting
locking
pivoting
locking
Tiewrap plate
without tiewrap plate
with tiewrap plate
without tiewrap plate
with tiewrap plate
Dimension
23
23
mm
Dimension
48.5
48.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型