目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
0.448 m 27.10.63.0 (-,-)
igus
E-Ketten®
Classic-Series
E2 medium
Series 270
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e2_medium/serie_27/series_27_asmtab.prj},{NB=0.448 m 27.10.063.0 (1,0,0,200,0,0,-138,-,-,,-,-)},{INFO=INFO},{SIZE=10},{BI=100},{BA=116},{R=63},{EBA=freitragend},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-138.0},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{T=56.000},{KGH=50.000},{A=25.000},{PPATH=assemblies/series_27_asmtpl.prj},{MASS=1.390}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
Series 27 - snap-open along outer radius
Bill of material
0.448 m 27.10.63.0 (-,-)
Part no.
27.10
27.10
Info PDF
INFO
Inner width Bi
100
100
mm
Outer width Ba
116
116
mm
Bending radius
63.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
63.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
mm
Installation type
unsupported
Chain length
Calculation
Direct input
Number of links
Calculation
Direct input
Number of links
Fixed end in the middle of travel distance
Yes
No
Yes
No
Delta M
0.000
0.000
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
確定
Effective travel distance
276
mm
Required chain length
0.000
0.000
mm
Number of links
0.000
0.000
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
確定
Color
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
Mounting bracket moving end
please select
Polymer pivoting
Polymer locking
KMA pivoting
KMA locking
Steel pivoting
please select
Polymer pivoting
Polymer locking
KMA pivoting
KMA locking
Steel pivoting
Options for mounting bracket - moving end
none
none
Mounting bracket fixed end
please select
Polymer pivoting
Polymer locking
KMA pivoting
KMA locking
Steel pivoting
please select
Polymer pivoting
Polymer locking
KMA pivoting
KMA locking
Steel pivoting
Options for mounting bracket - fixed end
none
none
Possible installation conditions for mounting brackets
none ✔
none
Calculated chain length
448.0
mm
Number of links
8
Nominal height
176
mm
Overlength Energy Chain radius in final position including safety
172
mm
Pi x R + safety
310
mm
Weight
0.623
0.623
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型