目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
OJUM-06-20
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/ojum_06_asmtab.prj},{NB=OJUM-06-20},{INFO=INFO},{AUS=JUM-06},{AUS1='JUM-06', 'Standard', 'XUM-06', 'Für hohe Temperaturen', 'JUM-16' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=0.266},{WE=20},{TOL=0.030 - 0.091},{PMAXD0=2250},{PMAXD90=1800},{PMAXD180=900},{PMAXS0=15750},{PMAXS90=12600},{PMAXS180=6300},{D1=20},{H=25},{H1=42},{A=60},{M=30.0},{E1=45},{E2=32},{S=11},{S1=M8},{S2=6.6},{N1=24.0},{N2=18},{W=12.0},{ALPHA=60},{L=54},{PPATH=assemblies/ojum_06_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
OJUM-06 - Standard Pillow Block, mm
Bill of material
OJUM-06-20
Part no.
OJUM-06-20
OJUM-06-20
Info PDF
INFO
Version
Standard
For high temperatures
Reduced max. bearing clearance
Standard
For high temperatures
Reduced max. bearing clearance
Weight
0.266
0.266
kg
Shaft Ø
20
20
mm
Tolerance Bearing Inner Diameter
0.030 - 0.091
0.030 - 0.091
mm
Pmax. Dynamic Load P = 5 MPa 0°
2250
2250
N
Pmax. Dynamic Load P = 5 MPa 90°
1800
1800
N
Pmax. Dynamic Load P = 5 MPa 180°
900
900
N
Pmax. Static Load P = 35 MPa 0°
15750
15750
N
Pmax. Static Load P = 35 MPa 90°
12600
12600
N
Pmax. Static Load P = 35 MPa 180°
6300
6300
N
Diameter
20
20
mm
Height
25
25
mm
Height
42
42
mm
Length
60
60
mm
Length
30.0
30.0
mm
Length
45
45
mm
Length
32
32
mm
Diameter
11
11
mm
Thread
M8
M8
Diameter
6.6
6.6
mm
Height
24.0
24.0
mm
Height
18
18
mm
Width
12.0
12.0
mm
Alpha
60
60
°
Length
54
54
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型