目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
SHTC-20-AWM-500
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/shtc_flex_asmtab.prj},{NB=SHTC-20-AWM-500 (250)},{ARTNR1=20},{INFO=INFO},{WM=AWM},{HUB=500},{SP=250},{MHUB=1000},{FA=1600},{FR=6400},{A=130},{AL=36},{H=48},{E1=108},{E2=115},{L=108},{R=72},{F=2},{LT=36},{TK=15},{TS=9.0},{TG=M10},{TGN=10.000},{KTT=8.6},{SK=11},{SG=M8},{SGN=8.000},{KQ=7.0},{D=20},{T=TR18 x 4},{L2=26},{D2=12h9},{HA=23},{VER=3.000},{PPATH=assemblies/sht_flex_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
igus
Description
DryLin® SHTC - Flexible
Bill of material
SHTC-20-AWM-500
Part no.
SHTC-20-AWM-500
SHTC-20-AWM-500
Info PDF
INFO
Weight
3.400
3.400
kg
Shaft material
Hard anodized aluminium
Case-hardened steel
Stainless steel
Hard anodized aluminium
Case-hardened steel
Stainless steel
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
確定
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
確定
Maximum stroke length
1000
1000
mm
Max. static load-bearing capacity axial
1600
1600
N
Max. static load-bearing capacity radial
6400
6400
N
Width
130
130
mm
Length
36
36
mm
Height
48
48
mm
Width
108
108
mm
Width
115
115
mm
Length
108
108
mm
Width
72
72
mm
Height
2
2
mm
Length
36
36
mm
Diameter
15
15
mm
Diameter
9.0
9.0
mm
Thread
M10
M10
Height
8.6
8.6
mm
Diameter
11
11
mm
Thread
M8
M8
Height
7.0
7.0
mm
Diameter
20
20
mm
Thread
TR18 x 4
TR18 x 4
Length
26
26
mm
Standard
12h9
12h9
Height
23
23
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型