目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
COU-AR-K-063-120-32-32-B-AAAA
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/klauenkupplungen.prj},{NB=COU-AR-K-063-120-32-32-B-AAAA},{ARTNR=COU-AR-K-063-120-32-32-B-AAAA},{ZM=SLW-(BB)-2080, SHT-(BB)-20},{MT=NEMA23},{INFO=INFO},{CNSMASSEXACT=0.05},{D=32},{DI1=6.35},{DI2=12},{L=32},{SQUARE=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
igus
Description
drylin® E Kupplungen - Claw couplings
Bill of material
COU-AR-K-063-120-32-32-B-AAAA
Part no.
COU-AR-K-063-120-32-32-B-AAAA
COU-AR-K-063-120-32-32-B-AAAA
Toothed belt axis
SLW-(BB)-2080, SHT-(BB)-20
SLW-(BB)-2080, SHT-(BB)-20
Motor type
NEMA23
NEMA23
Info PDF
INFO
Weight
0.05
0.05
kg
Diameter
32
32
mm
Diameter
6.35
6.35
mm
Diameter
12
12
mm
Length
32
32
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型