目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
ISR-C50D-500-A
IGUCHI KIKO
Air Ball Lifter
Powered by
CAD模型選擇
{iguchi/air_ball_lifter/isr_c50d_asmtab.prj},{NB=ISR-C50D-500-A(0)},{MODEL=ISR-C50D-500-A},{L=500},{SN=9},{WEIGHT=4},{LC1=900},{LC2=1143},{LC3=1386},{POB=0},{VR=4},{PPATH=parts/isr50s/isr50s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
IGUCHI KIKO
Description
ISR-C50D - Air ball lifter for general industry
Bill of material
ISR-C50D-500-A
Model
ISR-C50D-500-A
ISR-C50D-500-A
Overrall length of Ball Lifter
500
500
mm
No. of balls
9
9
Production weight
4
4
kg
Load capacity on each unit (Supplied air pressure 0.4MPa)
900
900
kgf
Load capacity on each unit (Supplied air pressure 0.5MPa)
1143
1143
kgf
Load capacity on each unit (Supplied air pressure 0.6MPa)
1386
1386
kgf
Position of ball
When down
When up
When down
When up
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型