目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IXP-3W6520-WA-3L-P3-B
IAI
Water Resistant
SCARA/IXP-3W/4W
Powered by
CAD模型選擇
{iai/water_resistant/scara_ixp_3w_4w/ixp_3w6520_asmtab.prj},{NB=IXP-3W6520-WA-3L-P3-B(0)},{MODEL=IXP-3W6520},{ENTYPE=WA : No Battery / Absolution},{CTYPE=Standard cable : Standard lenght},{LTC=3L},{CNTRL=P3:MSEL},{OPTB=-B},{OPTBX= '-B', 'with Brake', '', 'without Brake'},{ZAPOS=0},{ZAPOSX=[0:200]},{L=650},{AXIS=3},{PPATH=../../parts/ixp_water_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
IXP-3W6520
Bill of material
IXP-3W6520-WA-3L-P3-B
Order number
IXP-3W6520-WA-3L-P3-B
Model
IXP-3W6520
Encoder Type
WA : No Battery / Absolution
Cable Type
Standard cable : Standard length
Cable Length
3m
5m
3m
5m
Controller
P3:MSEL
Option : Brake
with Brake
without Brake
with Brake
without Brake
Z axis position
mm
Enter value for ZAPOS
Z axis position
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型