目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6W-WRA16C-WA-60P-5-50-P4-P
IAI
Water Resistant
RCP6W
Wide radial cylinder
Coupling Type
Powered by
CAD模型選擇
{iai/water_resistant/rcp6w/wide_radial_cylinder/coupling_type/rcp6w_wra16c_asmtab.prj},{NB=RCP6W-WRA16C-WA-60P-5-50-P4-P(0)},{TYPE=RCP6W-WRA16C},{TYPE1=16},{ET=WA : Battery-less absolute},{MO=60P},{LBS=5.0},{S=50},{CO=P4},{CTYPE=1},{LTC=1.000},{OPAC=},{OPTB=},{OPCDC=},{CDCX='','Standard','-CJT','CJT','-CJR','CJR','-CJL','CJL','-CJB','CJB'},{OPTFL=},{OPTREV=},{OPTNTB=},{POS=0},{STROKEX=[50:800/50]},{LBSX=5,10,20},{X=4},{PPATH=parts/rcp6w_wra_c_asmtpl.prj},{ETX=WA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6W-WRA16C
Bill of material
RCP6W-WRA16C-WA-60P-5-50-P4-P
Order number
RCP6W-WRA16C-WA-60P-5-50-P4-P
Type
RCP6W-WRA16C
Encoder Type
WA
Motor Type
60P
Lead of Ball Screw
5.0
10.0
20.0
5.0
10.0
20.0
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Controller
P4
P6
P4
P6
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
Cable length
1
3
5
1
3
5
m
Option : Actuator cable
No
AC5
AC10
AC15
No
AC5
AC10
AC15
Option : Brake
No
Yes
No
Yes
Option : Cable direction
Standard
CJB: Bottom
CJL: Left
CJR: Right
CJT: Top
Standard
CJB: Bottom
CJL: Left
CJR: Right
CJT: Top
Option : Flange
No
Yes
No
Yes
Option : Reversed home specification
No
Yes
No
Yes
Option : T slot Nut bar
No
NTBL : T slot Nut bar (Left)
NTBR : T slit Nut bar (Right)
No
NTBL : T slot Nut bar (Left)
NTBR : T slit Nut bar (Right)
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型