目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
EC-S8XLA-700-1
IAI
ELECYLINDER
Slider type
Standard
Powered by
CAD模型選擇
{iai/ele_cylinder/slider_type/standard/ec_s8x_a_asmtab.prj},{NB=EC-S8XLA-700-1-(0)},{SERIES=EC},{TYPE=S8X},{XTYPE=3},{LBS=L},{BSSS=A},{S=700},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTGRT=},{OPTREV=},{OPTPNP=NOPNP},{OPTRTS=},{OPTPS=},{OPTNOS=},{OPTWA=NO},{OPTWL=},{POS=0},{SMIN=700.000},{SMAX=1500.000},{PPATH=../parts/ec_s8_s8_a_s8x_a_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
EC-S8X_A
Bill of material
EC-S8XLA-700-1
Order number
EC-S8XLA-700-1
Type
S8X
Lead of Ball Screw
5
10
20
30
5
10
20
30
Ball screw support specifications
A
Stroke
Cable Type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
Cable lenght
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
Option: RCON-EC connection specifications
No
Yes
No
Yes
Option : Brake
No
Yes
No
Yes
Option : Specified grease application specification
No
G1: Low dust generation grease
G5: Grease for food machinery
No
G1: Low dust generation grease
G5: Grease for food machinery
Option : Home reverse Motor Spec
No
Yes
No
Yes
Option: PNP
No
Yes
No
Yes
Option: Slider roller specifications
No
SR: Slider roller specifications
No
SR: Slider roller specifications
Option : Power supply 2 system specification
No
Yes
No
Yes
Option : Battery-less absorber
No
Yes
No
Yes
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型