目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
EC-DS7LAHR-50-1-ML
IAI
ELECYLINDER
Digital speed
Slider type
High Rigidity Motor Reverse type 4 row guide
Powered by
CAD模型選擇
{iai/ele_cylinder/digital_speed/slider_type/high_rigidity_motor_reverse_4_row_guide/ec_ds7_ahr_asmtab.prj},{NB=EC-DS7LAHR-50-1-ML-(0)},{SERIES=EC},{TYPE=DS7},{XTYPE=2},{LBS=4},{H=AH},{R=R},{LBSX=4,8,16,24},{S=50},{SX=[50:800/50]},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTFT=},{OPTGRT=},{OPTMCD=ML},{OPTREV=},{OPTPNP=},{OPTRTS=},{OPTSS=},{OPTPS=},{OPTNOS=},{OPTWA=},{OPTWL=},{POS=0},{PPATH=parts/ec_ds_ahr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
EC-DS7_AHR
Bill of material
EC-DS7LAHR-50-1-ML
Order number
EC-DS7LAHR-50-1-ML
Type
DS7
Lead of Ball Screw
4.000
8.000
16.000
24.000
4.000
8.000
16.000
24.000
mm
High rigidity
AH
Reverse type
R
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Cable Type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
Cable length
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
Option: RCON-EC connection specifications
No
Yes
No
Yes
Option : Brake
No
Yes
No
Yes
Option : Foot
No
Yes
No
Yes
Option : Specified grease application specification
No
G5: Grease for food machinery
No
G5: Grease for food machinery
Option : Motor direction
ML : Left
MR : Right
ML : Left
MR : Right
Option : Reversed home specification
No
Yes
No
Yes
Option : PNP
No
Yes
No
Yes
Option: Slider roller specifications
No
Yes
No
Yes
Option : Slider spacer
No
Yes
No
Yes
Option : Power supply 2 system specification
No
Yes
No
Yes
Option: Double slider specifications
-
-
Option : Battery-less absorber
No
Yes
No
Yes
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型