目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4-WRA10C-WA-60-2.5-50-T2-P-CJL
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCS4 series
Wide rod type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcs4_series/wide_rod_type/rs4_wra10c_asmtab.prj},{NB=RCS4-WRA10C-WA-60-2.5-50-T2-P-CJL-(0)},{TYPE=RCS4-WRA10C},{TYPE1=10},{ET=WA},{MO=60W},{MOX=60},{LBS=2.5},{S=50},{CO=T2},{CTYPE=1},{LTC=1.000},{OPTB=},{OPTREV=},{OPCDC=-CJL},{CDCX='-CJL','CJL : Left','-CJT','CJT : Top','-CJR','CJR : Right','-CJB','CJB : Bottom'},{OPTFL=},{OPTNTB=},{POS=0},{STROKEX=[50:500/50]},{LBSX=2.5,5,10,16},{X=1},{PPATH=rcs4_wra_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS4-WRA10C
Bill of material
RCS4-WRA10C-WA-60-2.5-50-T2-P-CJL
Order number
RCS4-WRA10C-WA-60-2.5-50-T2-P-CJL
Type
RCS4-WRA10C
Encoder Type
WA
Motor Type
60W
Lead of Ball Screw
2.5
5.0
10.0
16.0
2.5
5.0
10.0
16.0
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Controller
T2
T4
T2
T4
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
Cable length
1
3
5
1
3
5
m
Option : Brake
No
Yes
No
Yes
Option : Reversed home specification
No
Yes
No
Yes
Option : Cable direction
CJL : Left
CJT : Top
CJR : Right
CJB : Bottom
CJL : Left
CJT : Top
CJR : Right
CJB : Bottom
Option : Flange
No
Yes
No
Yes
Option : T slot Nut bar
No
NTBL : T slot Nut bar Left
NTBR : T slot Nut bar Right
No
NTBL : T slot Nut bar Left
NTBR : T slot Nut bar Right
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型