目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS3-RA20R-WA-3000-10-100-T3-P-MT
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCS3 series
RCS3 series(Transport type)
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcs3_series/rcs3_series_transport_type/rcs3_ra20r_asmtab.prj},{NB=RCS3-RA20R-WA-3000-10-100-T3-P-MT(0)},{TYPE=RCS3-RA20R},{ENTYPE=WA},{YTYPE=3000W},{LBS=10},{S=100},{CNTRL=T3},{CTYPE=1},{LTC=1},{OPTBRAKE=},{OPTCDIR=},{OPTMORE=Top},{POR=0},{X=3},{PPATH=parts/rcs3_raxr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS3-RA20R
Bill of material
RCS3-RA20R-WA-3000-10-100-T3-P-MT
Order number
RCS3-RA20R-WA-3000-10-100-T3-P-MT
Type
RCS3-RA20R
Encorder type
Battery-less Absolute
Motor Output
3000W
W
Lead of Ball Screw
10
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Applicable controller
T3
Cable type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Cable length
1
3
5
1
3
5
Option: Brake
No
Yes
No
Yes
Option : Cable direction
Standard
Top
Right
Left
Standard
Top
Right
Left
Option : Motor reverse
Top
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型