目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6S-RRA8R-WA-60P-5-50-SE-P-ML
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6S series
Radial Cylinder - Motor reverse Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6s_series/radial_cylinder_motor_reverse_type/rcp6s_rra_8r_asmtab.prj},{NB=RCP6S-RRA8R-WA-60P-5-50-SE-P-ML (0)},{TYPE=RCP6S-RRA8R},{ET=WA},{MO=60P},{LBS=5},{LBSX=5,10,20},{S=50},{STROKEX=[50:700/50]},{IO=SE - SI type},{CTYPE=1},{LTC=1},{OPTB=},{OADP=},{CDC=},{OPTFL=},{DCM=-ML},{OPTREV=},{NJQR=},{POS=0},{X=4},{PPATH=rcp6s_rra_4_8r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6S-RRA8R
Bill of material
RCP6S-RRA8R-WA-60P-5-50-SE-P-ML
Order number
RCP6S-RRA8R-WA-60P-5-50-SE-P-ML
Type
RCP6S-RRA8R
Encoder Type
WA
Motor Type
60P
Lead of ball screw
5.000
10.000
20.000
5.000
10.000
20.000
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
I/O type
SE - SI type
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
Cable length
1
3
5
1
3
5
mm
Option : Brake
No
Yes
No
Yes
Option : Adapter
No
NFA
No
NFA
Option : Cable direction
Standard
CJO
Standard
CJO
Option : Flange
No
No
Option : Direction of motor
Left
Right
Left
Right
Option : Reversed home specification
No
Yes
No
Yes
Option : Nuckle join / Clevis
No
NJ+QR
No
NJ+QR
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型