目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP2CR-SA6C-I-42P-3-50-P1-P
IAI
Clean Room Robot
RCP2CR
Slider Type
Coupling Type
Powered by
CAD模型選擇
{iai/clean_room_robot/rcp2cr/slider_type/coupling_type/rcp2cr_sa6c_asmtab.prj},{NB=RCP2CR-SA6C-I-42P-3-50-P1-P-1100},{TYPE=RCP2CR-SA6C},{XTYPE=2},{YTYPE=42P},{ENTYPE=Incremental},{LBS=3},{SO=1},{S=50},{P=P1},{PX='P1','P3','P5'},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{OPTREV=1},{OPTV=1},{NOS=1},{POS=0},{POS2=0},{LBSX=3,6,12,20},{SX=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800},{PPATH=../../rcp2cr_sa_asmtpl.prj},{SY=850,900,950,1000},{SLL=118.000},{SLD=32.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP2CR - SA6C
Bill of material
RCP2CR-SA6C-I-42P-3-50-P1-P
Order number
RCP2CR-SA6C-I-42P-3-50-P1-P
Lead of Ball Screw
3
6
12
20
3
6
12
20
mm
Semi-order stroke
Standard
Semi-order
Standard
Semi-order
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
mm
Controller
P1
P3
P5
P1
P3
P5
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Cable Length
1
3
5
1
3
5
m
Option: Brake
No
BE: Cable exiting the end
BL: Cable exiting the left
BR: Cable exiting the right
No
BE: Cable exiting the end
BL: Cable exiting the left
BR: Cable exiting the right
Option: Reversed home specification
No
Yes
No
Yes
Option: Vacuum joint
Standard
Opposite
Standard
Opposite
Option : Double sliders
Standard
Standard
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Position of slider 2
0
0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型