您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP2CR-HS8C-I-86P-30-50-P2-P
IAI
Clean Room Robot
RCP2CR
Slider Type
Coupling Type
Powered by
CAD模型選擇
{iai/clean_room_robot/rcp2cr/slider_type/coupling_type/rcp2cr_hs8c_asmtab.prj},{NB=RCP2CR-HS8C-I-86P-30-50-P2-P-1100},{TYPE=RCP2CR-HS8C},{XTYPE=6},{YTYPE=86P},{ENTYPE=Incremental},{LBS=30},{SO=1},{S=50},{P=P2},{PX='P2','P4','P6'},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{OPTREV=1},{OPTV=1},{NOS=1},{POS=0},{POS2=0},{LBSX=30},{SX=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000},{PPATH=../../rcp2cr_sa_asmtpl.prj},{SY=1050,1100,1150,1200},{SLL=170.000},{SLD=30.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP2CR - HS8C
Bill of material
RCP2CR-HS8C-I-86P-30-50-P2-P
Order number
RCP2CR-HS8C-I-86P-30-50-P2-P
Lead of Ball Screw
30.000
30.000
mm
Semi-order stroke
Standard
Semi-order
Standard
Semi-order
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
mm
Controller
P2
P4
P6
P2
P4
P6
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Cable Length
1
3
5
1
3
5
m
Option: Brake
No
Yes
No
Yes
Option: Reversed home specification
No
Yes
No
Yes
Option: Vacuum joint
Standard
Opposite
Standard
Opposite
Option : Double sliders
Standard
Standard
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Position of slider 2
0
0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型