目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISPDACR-MX-I-200-20-800-T1-S
IAI
Clean Room Robot
ISDACR Series
Middle
Powered by
CAD模型選擇
{iai/clean_room_robot/isdacr_series/middle/ispdacr_mx_200_asmtab.prj},{NB=ISPDACR-MX-I-200-20-800-T1-S(0-1)},{SERIES=ISPDACR},{TYPE=MX},{XTYPE=4},{ENTYPE=I},{L=20},{S=800},{CTYPE=1},{LTC=3},{OPTB=1},{OPTAQS=1},{OPTAES=5},{OPTAT=5},{OPTLS=5},{OPTCS=5},{OPTRHS=1},{OPTGB=1},{OPTSPJ=1},{CONT=T1},{POS=0},{LBSX=20},{SX=800,900,1000,1100,1200,1300,1400,1500,1600,1700,1800,1900,2000},{PPATH=../../ispdacr_series/middle/../ispdacr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
ISPDACR - MX - 200
Bill of material
ISPDACR-MX-I-200-20-800-T1-S
Order number
ISPDACR-MX-I-200-20-800-T1-S
Encoder Type
Incremental
Absolute
Incremental
Absolute
Lead
20.000
20.000
mm
Stroke
800.000
900.000
1000.000
1100.000
1200.000
1300.000
1400.000
1500.000
1600.000
1700.000
1800.000
1900.000
2000.000
800.000
900.000
1000.000
1100.000
1200.000
1300.000
1400.000
1500.000
1600.000
1700.000
1800.000
1900.000
2000.000
mm
Cable Type
Standard cable: Standard length
Standard cable: Length specification
No cable
Standard cable: Standard length
Standard cable: Length specification
No cable
Cable Length
3
5
3
5
m
Option: Brake
No
Yes
No
Yes
Option: AQ Seal
No
Yes
No
Yes
Option: Reversed home specification
No
Yes
No
Yes
Option: Guide with ball-retaining mechanism
No
Yes
No
Yes
Option: Suction-pipe joint R/L-reversed
Standard
Reverse
Standard
Reverse
Controller
T1
T2
T4
T1
T2
T4
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型