HSK-INOX-Ex 1.612.2000.51
Hummel
Cable glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-INOX-Ex
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_inox_ex/metrisch/hsk_inox_ex_metr_asmtab.prj},{NB=HSK-INOX-Ex 1.612.2000.51},{AG=M 20 x 1.5},{NDM=20},{P=1.500},{FR=grau},{D1=7-12},{D1X=12.0},{GL=6.0},{H=23},{HX=24.700},{SW=24},{SWX=24},{SWX2=24},{DT=1},{BN1=1.612.2000.51},{BN2=1.642.2000.51},{BN3=1.662.2000.51},{VERS=20},{VERS1=6},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_ex_metr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-Ex Metr. - HSK-Ex-e Standard Cable Glands
Bill of material
HSK-INOX-Ex 1.612.2000.51
Thread
M 20 x 1.5
M 20 x 1.5
D1
7-12
7-12
mm
GL
6.0
6.0
mm
H
23
23
mm
SW
24
24
mm
Operating Temperature
-20°C - 95°C
-60°C - 105°C
-20°C - 95°C
-60°C - 105°C
Order No.
1.612.2000.51
1.612.2000.51
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型