7110680206430
Huelsen
Sockets
Sockets Copper
Powered by
CAD模型選擇
{huelsen/9_muffen/2_kupfer/muffen_711.prj},{NB=7110680206430},{ARTNR=7110680206430},{DN=65},{D=68.3},{S=2.0},{L=70},{D1=64.3},{E=30},{GEW=0.260},{PG=Muffe},{PUG=Loetmuffe},{NORM=Werksstandard},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{W=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Huelsen
Description
Capillary Socket, Copper acc. to EN 1057/12449, Cu-DHP
Bill of material
7110680206430
Part number
7110680206430
7110680206430
NB
65
65
mm
Outside Ø
68.3
68.3
mm
Wall Thickness
2.0
2.0
mm
Length
70
70
mm
Inside Ø
64.3
64.3
mm
Inserting Depth
30
30
mm
Theoretical Weight [kg/Piece]
0.260
0.260
Article Indication
Capillary Socket, Copper acc. to EN 1057/12449, Cu-DHP
Product Group
Sockets
Product Sub-group
Capillary Sockets
Standard
Company Standard
Primary Material
Copper, EN 1057/12449, Cu-DHP
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型