3890165006216
Huelsen
Flanges
Flanges Red Brass
Powered by
CAD模型選擇
{huelsen/4_flansche/4_rotguss/flansch_l_389.prj},{NB=3890165006216},{ARTNR=3890165006216},{DN1=50},{D=165},{D5=62},{B=16},{K=125},{D2=18},{SA=4},{SG=M 16x50},{GEW=0.667},{PG=Flansche},{PUG=Losflansche},{NORM=i.A. DIN 2642},{WERK1=Rotguss},{WERK2=EN 1982},{WERK3=CuSn5Zn5Pb5-C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Huelsen
Description
Loose Flange, Red Brass acc. to EN 1982, CuSn5ZN5Pb5-C, PN10, sim. to DIN 2642
Bill of material
3890165006216
Part number
3890165006216
3890165006216
NB
50
50
mm
Outside Ø
165
165
mm
Inside Ø
62
62
mm
Height
16
16
mm
Hole Circle Ø
125
125
mm
Hole Ø
18
18
mm
Bolt Number [Piece]
4
4
Bolt Size
M 16x50
M 16x50
Theoretical Weight [kg/Piece]
0.667
0.667
Article Indication
Loose Flange, Red Brass acc. to EN 1982, CuSn5ZN5Pb5-C, PN10, sim. to DIN 2642
Product Group
Flanges
Product Sub-group
Loose Flanges
Standard
sim. to DIN 2642
Primary Material
Red Brass, EN 1982, CuSn5Zn5Pb5-C
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型