3030220011320
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_l_303.prj},{NB=3030220011320},{ARTNR=3030220011320},{DN1=100},{D=220},{B=20},{D5=113},{K=180},{D2=18},{SA=8},{AUS=DIN Typ B},{GEW=1.255},{PG=Flansche},{PUG=Losflansche},{NORM=i.A. DIN 2642},{WERK1=Aluminium},{WERK2=EN 573},{WERK3=EN AC-AlSi12(Cu)K/S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Huelsen
Description
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ B, sim. to DIN 2642
Bill of material
3030220011320
Part number
3030220011320
3030220011320
NB
100
100
mm
Outside Ø
220
220
mm
Height
20
20
mm
Inside Ø
113
113
mm
Hole Circle Ø
180
180
mm
Hole Ø
18
18
mm
Bolt Number [Piece]
8
8
Version
DIN Typ B
Theoretical Weight [kg/Piece]
1.255
1.255
Article Indication
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ B, sim. to DIN 2642
Product Group
Flanges
Product Sub-group
Loose Flanges
Standard
sim. to DIN 2642
Primary Material
Aluminium, EN 573, EN AC-AlSi12(Cu)K/S
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型